Caterpillar LIFT TRUCKS 2P7000-GLE

Caterpillar LIFT TRUCKS 2P7000-GLE

Price
19,000 USD
Year
2014
Working hours
7858 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P7000-GLE
MADISA
Categoryforklifts
Serial NumberAT13F90071
Unit NumberM20992
Catalog NumberCU4316793
Manufacturing Year2014
Hours7858 h
CountryMexico
LocationCuauhtemoc
Pricing
Price Excluding Tax$19,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FORKSFORKS
2 WHEEL DRIVE2 WHEEL DRIVE
ENGINE TYPE - GASENGINE TYPE - GAS
BACK-UP ALARMBACK-UP ALARM
SINGLE SPEED TRANSMISSIONSINGLE SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
CUSHION TIRESCUSHION TIRES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • GoodFalta sujetador
  • Good
  • FairTiene golpes y tallones
  • Good
  • Good
  • Good
  • Yes
  • Yes
safety items
  • Good
  • Fair
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairYa esta viejo
  • Good
  • No
  • No
  • No
engine
  • Good
  • Good
cooling system
  • FairPoco cortadas
  • Good
  • FairEstan resentidas
  • Good
transmission
  • Good
  • Good
steering
  • Good
  • Yes
hydraulics
  • FairCristalizadas por temperatura
  • Good
attachments / work tools
  • Yes
final drives
  • Good
tires
  • 2 llantas 28x9x15 con 40% de vida, 2 llantas 6.5x10 con 35% de vida
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 81 84002000 ext 407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone