Linde E20C/600

Linde E20C/600

Price
On Request
Year
2009
Working hours
2009 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLinde E20C/600
HOLT OF CALIFORNIA
CategoryElectric Forklifts
Serial NumberA1X347Z00028
Unit NumberLO09-26
Catalog NumberCU2524655
Manufacturing Year2009
Hours2009 h
CountryUnited States
LocationCA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationELECTRIC CUSHION MODEL E20C/600BASE CAPACITY ... 24" L.C 4000 LBS
185" MFH TRIPLEX MAST /87" OAL /39.5" FFH 6 DEGREE FWD/5 DEGREE BACK TILT ANGLE
42" HOOK PALLET FORKS
OVER TEMPERATURE PROTECTION (PUMP MOTOR, DRIVE MOTOR, CONTROL PANEL)
VARIABLE SPEED HYDRAULICS (ALL FUNCTIONS)
FULL POWER STEERING
HAND-OPERATED PARK BRAKE
OVERHEARD GUARD WITH EXCELLENT ALL DIRECTION VISIBILITY
INTEGRAL BATTERY RESTRAINT
TILT STEERING COLUMN
LCD/LED OPERATORS DISPLAY, PROGRAMMABLE SERVICE INDICATOR
3 PHASE AUTOMATIC START/STOP CHARGER
48 VOLT BATTERY
DRIVE TIRES: 21 X 8 X 15" SOLID TIRES. STEER TIRES 16" X 6 X 10.5" SOLID TIRES.
185" SINGLE FUNCTION INTERNAL HOSING FOR A TRIPLEX MAST
38.5" CLASS 2 CARRIAGE WITH INTEGRAL SIDESHIFT
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone