Crown PW3500

Crown PW3500

Price
5,000 USD
Year
2006
Working hours
1590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown PW3500
THOMPSON LIFT TRUCK COMPANY
CategoryElectric Forklifts
Serial Number6A236134
Unit NumberLW026051
Catalog NumberCU850497
Manufacturing Year2006
Hours1590 h
CountryUnited States
LocationBirmingham, AL
Pricing
Price Excluding Tax$5,000
Tax-
Price Including Tax-
Features
Additional InformationMODEL NUMBER-PW3520-60
CAPACITY-6000
24 VOLT FUSED ELECTRICAL SYSTEM
BATTERY COMPARTMENT SIZE-
13.19" X 31.1"
BATTERY SPACER SIZE-31.12"
OPTIONAL FEATURES
FORK WIDTH - 9.12"
FORK SPREAD - 27"
FORK LENGTH - 48"
AXLE - SINGLE AXLE
DUAL LOAD WHEEL/S PER AXLE
-302 COMPOUND
CASTERS - TORSION BAR
W/QUICK ADJUSTMENT
CONTROLLER - SEVCON TRANSISTOR
BATTERY CONNECTOR ON RIGHT SIDE
BATTERY CONNECTOR-SB175 GRAY
QUICK BATTERY DISCONNECT HANDLE
BATTERY COMPARTMENT ROLLERS
CROWN BEIGE/GRAY PAINT COLORS
DRIVE TIRE - POLY STANDARD BLACK
CURTIS UNIGAGE
KEYLESS ON/OFF SWITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone