Caterpillar LIFT TRUCKS ET4000_MC

Caterpillar LIFT TRUCKS ET4000_MC

Price
8,000 USD
Year
2006
Working hours
11155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS ET4000_MC
NMC CAT
CategoryElectric Forklifts
Serial NumberETB1450375
Unit NumberEQN079687
Catalog NumberCU4294794
Manufacturing Year2006
Hours11155 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$8,000
Tax-
Price Including Tax-
Features
Additional Information36V BATTERY & CHARGER
DUAL FUNCITON HYDRAULICS
FORK POSITIONER
218"/93.5"/35" MFH TRIPLEX MAST
FORKLIFT 3W 4000# ELECTRIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone