Caterpillar ECR327

Caterpillar ECR327

Price
9,722 USD
Year
2011
Working hours
202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar ECR327
TOROMONT CAT (QUÉBEC)
CategoryElectric Forklifts
Serial Number90380521
Unit NumberL009837
Catalog NumberCU2231248
Manufacturing Year2011
Hours202 h
CountryCanada
LocationLondon, ON
Pricing
Price Excluding Tax$9,722
Tax-
Price Including Tax-
Features
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
Additional InformationWARRANTY INFO:
POWERTRAIN UNTIL DECEMBER 3RD, 2015

24V
SHORT FORKS 48X27
BDI
HOUR METER AND FAULT DISPLAY
DR SWITCH WITH RUBBER GRIP
KEYPAD ACCESS
HIGH SPEED, ONE TOUCH
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone