Caterpillar E5000

Caterpillar E5000

Price
12,121 USD
Year
2010
Working hours
8788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar E5000
TOROMONT CAT (QUÉBEC)
CategoryElectric Forklifts
Serial NumberA4EC241073
Unit NumberL009547
Catalog NumberCU2244282
Manufacturing Year2010
Hours8788 h
CountryCanada
LocationKitchener, ON
Pricing
Price Excluding Tax$12,121
Tax-
Price Including Tax-
Features
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
Additional InformationMCFA PLATINUM WARRANTY TO:
JANUARY 20, 2015 OR 10,000 HOURS

MST 188"TRI/83.5" OAL/35.0"FFH
SIDESHIFT CARRIGE 36"
SINGLE FUNCTION INTERNAL HOSING
BACK UP "SMART" ALARM
BATTERY SLIDES
REAR WORK LIGHTS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Mary Rapallo
Canada
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone