Caterpillar E5000

Caterpillar E5000

Price
11,046 USD
Year
2010
Working hours
8245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar E5000
TOROMONT CAT (QUÉBEC)
CategoryElectric Forklifts
Serial NumberA4EC240785
Unit NumberL008948
Catalog NumberCU2077578
Manufacturing Year2010
Hours8245 h
CountryCanada
LocationHamilton, ON
Pricing
Price Excluding Tax$11,046
Tax-
Price Including Tax-
Features
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
Additional InformationWARRANTY INFO:
MCFA PLATINUM WARRANTY TO APRIL 21ST, 2015 OR 10,000 HOURS

MST 188 TRI/83.5 OAL/35.0 FFH
SGL FNCT INT HOSE - TRI
BATTERY SLIDE-IN RAILS
ELECT BACKUP "SMART" ALARM
S/S CARR 36" CLII
REAR LED WORK LIGHT
DC/DC CONVTR (200 W)
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone