Royal LIFT TRUCKS T300CS

Royal LIFT TRUCKS T300CS

Price
175,000 USD
Year
2011
Working hours
186 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRoyal LIFT TRUCKS T300CS
THOMPSON LIFT TRUCK COMPANY
CategoryDiesel Forklifts
Serial NumberL1215
Unit NumberL1102070A
Catalog NumberCU2051293
Manufacturing Year2011
Hours186 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Additional InformationT300CS
CUMMINS DIESEL EPA CERTIF
2SPD POWERSHIFT, FORWARD&REVERSE
HEAVY DUTY PLANETARY
FULLY HYDROSTATIC
SOLID POLY CUSHION
HEAVY DUTY 13" WET DISC
3 SECTION VALVE/3 CIRCUIT SUPPLY
PREMIUM SPRING/HYDRAULIC SUSP
SEAT W/DUAL ARMRESTS AND SEAT
BELT,TILT STEER,TWIST GRIP
DIRECTIONAL CONTROL,
VOLT METER,HR METER,OIL PRESSURE
COOLANT TEMP. TRANSMISSION TEMP
INDICATOR
5FD/5BK LOW MOUNT
2 STAGE HI-VIS ROLLER
PALLET 4.5"X7"X60"
HYDRAULIC ACCUM. LIFT CIRCUIT
MFH 103", OAL 121", FFH 4"
4 WORK LTS, 2 FRONT, 2 REAR
EXHAUST PURIFIER MUFFLER ON OHG
ADDITIONAL COUNTERWEIGHT FOR
1 SERVICE MANUAL
CAPACITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone