Kalmar DCG160-12

Kalmar DCG160-12

Price
On Request
Year
2016
Working hours
156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKalmar DCG160-12
CategoryDiesel Forklifts
Serial NumberS40400199
Unit NumberLO16-32
Catalog NumberCU4362617
Manufacturing Year2016
Hours156 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information36,000# ... 48" DIESEL PNEUMATIC,
148/141 DUPLEX MAST,
S/S FORK POSITIONER,
96" FORKS,
RAISED AIR INTAKE W/ PRECLEANER,
CUMMINGS QSB6.7 173 HP,
SIDESHIFTING FORK POSITIONER,
TIRES 1200-20 PNEU
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone