Quick Search

CAT DP50

CAT DP50

Year
2023
Working hours
2,028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MOHAMED ABDULRAHMAN AL-BAHAR
+974 44600222
Show phone number
Basic information
BrandCAT DP50
MOHAMED ABDULRAHMAN AL-BAHAR
CategoryDiesel Forklifts
Serial NumberCT19D-80919
Catalog Number10046281
Year2023
Hours2,028 h
CountryQatar
LocationQatar
Pricing
Price Excluding Tax50,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Regulatory StatusRegulatory Status
Transmission - Two SpeedTransmission - Two Speed
Floating PowertrainFloating Powertrain
Hydrostatic SteeringHydrostatic Steering
Tire Type - Foam FilledTire Type - Foam Filled
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Regulatory MarkingRegulatory Marking
Fire ExtinguisherFire Extinguisher
Forks - PalletForks - Pallet
Drive - 2 WheelDrive - 2 Wheel
Hydrostatic TransmissionHydrostatic Transmission
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Carriage, Side ShiftCarriage, Side Shift
Elevated Air IntakeElevated Air Intake
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
701
  • Yes
  • Yes
  • Yes
  • Counter wight have deep scratch
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
safety items
301
  • Yes
  • Both side glass mirrors broken
  • Good
  • Good
  • Poor
  • Good
gauges, operator station, console
410
  • Yes
  • Yes
  • Yes
  • Left hand, hand rest peom damage
  • Good
  • Good
  • Good
  • Fair
  • Good
engine
200
  • Fuel full
  • No
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
steering
200
  • Yes
  • Yes
  • No
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
final drives
100
  • Good
tires
  • Front 50% Rear 25%
  • Front right side have scratch
  • Front 300-15 Rear 7.00-12
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire SizeNoNoNo
comments, misc. repairs, general remarks
  • Battery none cat and battery weak
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering