Landoll CORPORATION 2410-9.24

Landoll CORPORATION 2410-9.24

Price
30,023 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLandoll CORPORATION 2410-9.24
Categorytillage equipment
Serial Number24G1300274
Unit NumberB16087
Catalog NumberCU4468487
Manufacturing Year2013
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 30,023
Tax-
Price Including Tax-
Features
Additional InformationLandoll 2410-9-24
1 Section Disc Ripper
18' Working Width
2013 Model Year
9 Shanks
24" Spacing
Straight Point
25.5" - 26" Blade Diameter
10" Disc Spacing
Rock Flex
26" 3 Row Coil Tine
16" Flat Bar Rolling Basket
Auto Reset Shanks
Drawbar Hitch
Goodyear 380/60r16.5 Like New
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone