Ag-Chem SS884

Ag-Chem SS884

Price
46,000 USD
Year
2009
Working hours
5125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SS884
Categorysprayer
Serial NumberAGCA0SS8LNUS81286
Unit NumberAC6249
Catalog NumberCU4305624
Manufacturing Year2009
Hours5125 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 46,000
Tax-
Price Including Tax-
Features
Additional InformationSS884
800 Gallon tank
130 gallon tank
foam marker
5 section boom
100ft booms
3in reload
20in nozzle spacing
triple & 5 rotary nozzles
poly chemical eductor
poly boom line
HID lights
380/90R46 Mitas tires
1.25 tread height
raven viper Pro controller
Receiver Type 200
Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone