Ag-Chem 1254

Ag-Chem 1254

Price
36,346 USD
Year
2001
Working hours
5403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1254
Categorysprayer
Serial Number125052401
Unit NumberAC6879
Catalog NumberCU4528706
Manufacturing Year2001
Hours5403 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 36,346
Tax-
Price Including Tax-
Features
Additional InformationRogator 1254
Model 2001
1200 Gallon Ss
110 Gal Top Tank
Foam Marker (Hoses & Reg Valve
Missing)
5 Boom Sections
100ft Booms
Nozzle Spacing 20" Off Center
Triple Nozzle Type
Poly Boom Line
Cummins Qsb 5.9l
Hyd Track Adjust
Tires 380/85r46 Radial Continental
Fronts 40% Rear 90%
Floates 650/65r38 Radial
Continental All 75%
Raven 661 controller
Trimble Ez Guide
Trimble Ez Steer(Wheel Turner)
Light Bar On Ez Guide
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone