Ag-Chem 1064

Ag-Chem 1064

Price
30,700 USD
Year
2004
Working hours
5420 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1064
Categorysprayer
Serial Number106016704
Unit NumberAC6651
Catalog NumberCU4451055
Manufacturing Year2004
Hours5420 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 30,700
Tax-
Price Including Tax-
Features
Additional InformationSALE

Rogator 1074
Year 2004
1080g Ss Tank
90g Aux Water Tank
35g Ss Foam Marker
5 Boom Sections
90' Boom
2" Reload
15" Nozzle Spacing
On Center Nozzle Spacing
Triple Nozzle
End Row Nozzles
Poly Chemical Eductor
1" Poly Boom Line
Standard Lights
Cloth Seat
Cat C7 Engine, 275 Hp
4 Speed Hydrostatic Transmission
Fenders
Hydraulic Track Adjust
Titan 320/90r50 @ .25"
Raven Envisio W/switch Pro
Phoenix 200
Raven Smart Trax Long Box
Rgl 600 Light Bar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone