John Deere & CO. S680

John Deere & CO. S680

Price
124,931 USD
Year
2013
Working hours
2241 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. S680
Categorycombines
Serial NumberH0S680SJD0755449
Unit NumberB15865
Catalog NumberCU4424511
Manufacturing Year2013
Hours2241 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 124,931
Tax-
Price Including Tax-
Features
Additional Informationjohn deere s680 combine
model 2013
auto contour
hd vs feeder house drive
round bar concave
loss sensors
hp/lateral tilt feeder house
electric sieve adjustment
pro chop chopper
rock trap
feeder house reverser
2wd
auto pilot
dicks welding 450bu grain bin
hid lights
tires front 650r38 fs 90%
tires rear 28lr26 fs 85%
yield greenstar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone