CLAAS 750TT

CLAAS 750TT

Price
166,730 USD
Year
2012
Working hours
1478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 750TT
Categorycombines
Serial NumberC4800563
Unit NumberB14877
Catalog NumberCU4273574
Manufacturing Year2012
Hours1478 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 166,730
Tax-
Price Including Tax-
Features
Additional Information2012 model
Auto contour
Variable speed feeder house
Round bar concave
12x40mm aps grates
Loss sensor
Hp lateral tilt feeder house
Electric sieve adjustment
3d leveling sieve
Mav chopper
Spreader
Rock trap
Feeder house reverser
4wd-rear wheel assist
Auto pilot
Hd grain handling
Cloth seat
Hid lights
28.2' unloading auger
35" camoplast tracks 80%
28lr26 gdy rear tires @ 80%
Ag leader ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone