Challenger MT765E

Challenger MT765E

Price
243,532 USD
Year
2016
Working hours
592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT765E
Categorytractors
Serial NumberAGCC0765HGNCD1006
Unit NumberB15685
Catalog NumberCU4392869
Manufacturing Year2016
Hours592 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 243,532
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information2016 model year
Agco 9.8l engine
Powershift transmission
58 gpm hydraulic pump
5 hydraulic valves
3 point
Quick hitch
Big 1000 pto
2600 pounds front weights
Deluxe cab
Auto climate control
Led lights
Category 4 drawbar
No technology
18" 4500 belts @ 80/32"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone