Quick Search

CAT 535D

CAT 535D

Year
2019
Working hours
7,740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Waycross, GA
+1 6786899569
Show phone number
Basic information
BrandCAT 535D
Yancey CAT
Categoryskidder
Serial NumberMTP00559
Unit NumberFUT01102
Catalog Number10103262
Year2019
Hours7,740 h
CountryUnited States
LocationWaycross, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EPA LabelEPA Label
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Regulatory MarkingRegulatory Marking
Radio - BluetoothRadio - Bluetooth
BladeBlade
WinchWinch
Arch - Dual FunctionArch - Dual Function
TongsTongs
WheeledWheeled
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
840
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • FairSlight dents & dings
  • FairBottom steps are bent upward
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
910
  • Yes
  • Yes
  • Yes
  • 75%
  • 45%
  • Good
  • Good
  • Good
  • Good
  • FairHole worn in floor mat
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • Normal
  • None
  • GoodNew Air filters
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • GoodNo noticeable play in front cradle
  • Good
  • GoodNew Rod Pins & Bushings
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good1/4 play in arch and boom cylinders No leaks in the cylinders
  • Good
  • Good1/4 inch play in cylinders Left side cylinder has oil seeping from the gland
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • Grapple snubber is not loose, and there isnt noticeable play in the pins and bushings, winch cable is in good condition.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • Oil level is ok
  • Good
  • Good
  • Good
  • Good
tires
  • 50
  • 30.5-32
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front3230NoYesYes
Left RearPrimex4040NoYesYes
Right FrontFirestone6050NoYesNo
Right RearPrimex6072NoYesNo
comments, misc. repairs, general remarks
  • Complete 2000hr Service Completed
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering