Hitachi ZX240F-3

Hitachi ZX240F-3

Price
151,510 USD
Year
2014
Working hours
10568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX240F-3
CategoryForestry Excavators
Serial Number1FFBHG0XCE0240051
Catalog NumberCU4395789
Manufacturing Year2014
Hours10568 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 151,510
Tax-
Price Including Tax-
Features
Additional InformationFORESTRY CAB
28" DBG
EMISSIONS LABEL IS NOT PRESENT
RAILS STRETCHED
SOUTHSTAR QS600 PROCESSING HEAD
UNDERCARRIAGE ... APPROX. 30% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone