Caterpillar 501 HD

Caterpillar 501 HD

Price
225,000 USD
Year
2012
Working hours
8040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 501 HD
CategoryHarvesters
Serial Number0PH00836
Unit NumberPH00836
Catalog NumberCU4441543
Manufacturing Year2012
Hours8040 h
CountryUnited States
LocationWillow Springs, MO
Pricing
Price Excluding Tax$ 225,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
TRACKTRACK
ROPS/FOPS CERTIFIEDROPS/FOPS CERTIFIED
COMPUTERIZED STEM MEASURING SYSTEMCOMPUTERIZED STEM MEASURING SYSTEM
Additional Information3 POINT SYSTEM
NO STUMP SPRAY SYSTEM
HIGH SPEED BAR SAW BOTTOM
PROHEAT
AUTOSEEK COMPUTER & ELEC GROUP
PF48 PROCESSOR
STEEL MACHINES TOOTH WHEELS
934CC ROLLER MOTORS
AM/FM/CD/XM RADIO PACKAGE
4 WAY SEAT ISOLATOR
5 ABOVE DOOR HID WORK LIGHTS
SUN SHADES
24" DOUBLE BAR GROUSER PADS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • hydraulics
  • boom & stick
  • truck body & cylinders
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodROPS
  • GoodManufactured 7-3-2011
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing wiper arm.
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • All machine systems function correctly. Minor hydraulic leak at function valves
  • Good
  • Good
boom & stick
  • Linkage pin has a broken retainer bolt.
  • Good
  • Good
truck body & cylinders
  • Good
tires
  • 80%
  • Berco tracks with 24” double grouser pads
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone