MCFA 2P6000-LE - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

MCFA 2P6000-LE

MCFA 2P6000-LE

Year
2013
Working hours
12,785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Santa Maria, CA
+1 562 463 4795
Show phone number
Basic information
BrandMCFA 2P6000-LE
Categoryforklifts
Serial NumberAT13F32478
Unit NumberU8722
Catalog Number10154370
Year2013
Hours12,785 h
CountryUnited States
LocationSanta Maria, United States
Pricing
Price Excluding Tax13,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information119"DUP MST/89.0 OAL/41.0 FFH
3" LOWERED OVERHEAD GUARD
43.5-LB STEEL LP TANK INSTLLED
48" HIGH LBR/ 90"X6"X2" FORKS
53" WIDE RIGHTLINE SIDESHIFT
SIDESHIFT / LBR & 90" FORKS
SINGLE FUNCTION INTERNAL HOSING
SOLID SOFT-RIDE DRV/STR TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering