Kalmar DCG410GS - forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

Kalmar DCG410GS

Kalmar DCG410GS

Year
2022
Working hours
974 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Bakersfield, CA
+1 562 463 4795
Show phone number
Basic information
BrandKalmar DCG410GS
Categoryforklifts
Serial NumberB21000009
Unit NumberR220078
Catalog Number10161702
Year2022
Hours974 h
CountryUnited States
LocationBakersfield, United States
Pricing
Price Excluding Tax661,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information193" WIDE DRIVE AXLE
20/40/45' CONTAINERS STD ISO
24V ELEC SYSTEM / LED LIGHTS
6CYL TURBO DSL 355-HP 1265KW
DUAL ACCESS STAIRWAY PLATFORM
EGO GLOBETROTTER CABIN DESIGN
GANTRY MOUNTED TOPLIFT SPRDER
SIDESHIFT +16" SLEW +3DEGREES
TWO-STAGE STD MST LIFT 707"
VOLVO TAD1171VE TIER 4F ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering