Mitsubishi FG40N_MT

Mitsubishi FG40N_MT

Price
28,500 USD
Year
2011
Working hours
2316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FG40N_MT
NMC
CategoryMisc Forklifts
Serial NumberAF4000042
Unit NumberEQN104037
Catalog NumberCU4469676
Manufacturing Year2011
Hours2316 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 28,500
Tax-
Price Including Tax-
Features
Additional Information187" MFH / 90" OALH / 42" FFH TRIPLEX
47" WIDE CLASS III HANG-ON SIDESHIFTER
DUAL FUEL
FORKLIFT PNU 8000#
SOLID SOFT-RIDE STEER 7.00X12
SOLID SOFT-RIDE DRV 8.25X15
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone