Caterpillar CT660S

Caterpillar CT660S

Price
81,714 USD
Year
2016
Working hours
1371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S
Categoryon highway trucks
Serial NumberTEP01633
Unit Number143466
Catalog NumberCU2557617
Manufacturing Year2016
Hours1371 h
CountryCanada
LocationQuebec City, QC
Pricing
Price Excluding Tax$81,714
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
RETARDERRETARDER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
BLUETOOTHBLUETOOTH
Additional Information49,787 KM'S ON THE METER
WET LINE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • PoorTO BE REPAIRED
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • YesTO BE COMPLETED
safety items
  • PoorHORN 2 X #3861710 - TO BE REPAIRED
  • Good
  • Good
  • No
  • No
  • No
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair49789 KM
  • Fair
  • Fair
  • Fair
  • NoNO SOUND #3780077 - TO BE REPAIRED
  • Yes
  • Yes
  • Yes
engine
  • PoorNEED REPLACE 3903433 - TO BE COMPLETED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • YesFUEL PUMP / COMPRESSOR (SEALS / SILICON) - TO BE REPAIRED
  • No
  • RED - LONG LIFE
  • 1/8
  • 1/8
  • 50 PSI / 100 PSI
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorCONNECTOR / CABLE BROKEN - TO BE REPAIRED
  • Good
  • PoorDOES NOT WORK AND MISSING - TO BE REPAIRED
  • Good
  • Good
  • PoorBATTERIE 1754390 - TO BE REPAIRED
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • MANUAL
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • PoorNEED REPLACE 2 X CSG100P10A
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Poor2 WHEELS STEEL USE: 3803142
  • No
comments, misc. repairs, general remarks
  • CAPS WHEEL CHROME THUB-FRP33 (FRONT)
  • CAP WHEEL CHROME THUB-RP33 (REAR)
  • REAR FENDER ASSY 3785027
  • FRONT STANLESS FENDER 4306888
  • NUTS CAPS CHROME
truck body
  • Good
  • Good
  • Good
  • Good
  • FairRUST AND WORKED 2 X 3850131
  • Fair
tires
  • 19%
  • 11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMICHELIN610NoNoNo
Left FrontMICHELIN610NoNoNo
Left RearMICHELIN1340NoNoNo
Left Rear InsideMICHELIN13NoNoNo
Right CenterMICHELIN610NoNoNo
Right FrontBF ST230815NoNoNo
Right RearMICHELIN1635NoNoNo
Right Rear InsideMICHELIN1233NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone