John Deere & CO. 4940

John Deere & CO. 4940

Price
107,750 USD
Year
2014
Working hours
4015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4940
Categorysprayer
Serial Number1N04940XVD0028150
Unit NumberAC6265
Catalog NumberCU4394433
Manufacturing Year2014
Hours4015 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$107,750
Tax-
Price Including Tax-
Features
Additional InformationJohn deere 4940
2014 model year
1200gal tank
150gal aux water tank
Poly foam marker
7 section booms
120' booms
4" reload
20" nozzle spacing off center
Rotary nozzle spacing
End row nozzles
4 tank/2 pump chemical injection
Ss chemical eductor
3" front reload
Ss boom line
Hid lights
High volume
Cloth seat
Hydro transmission
Fenders
Hydraulic track adjust
380/105r50 fs ... 1"
620/70r46 gdy ... .75"
John deere 2630 autosteer
Sf1
Auto section control
Auto boom height control
L3030 G4 Multiplier 409SS
Spinner box
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone