Ag-Chem TG7300

Ag-Chem TG7300

Price
65,800 USD
Year
2012
Working hours
3442 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG7300
CategoryMineral spreaders
Serial NumberAGCA7300ECNC81123
Unit NumberAC6696
Catalog NumberCU4502090
Manufacturing Year2012
Hours3442 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax65,800 USD
Tax USD
Price Including Tax USD
Details
Additional InformationTG7300
2012 Model
L4000 - 14' 7' Ma, #4 409
Belt Type
Foam Marker
Combo Unit
1800gal Liquid System
Agchem Booms
60/80' Booms
60" Nozzle Spacing
Single Body Nozzles
End Row Nozzles
1000/50r25 Gdy ... 1.5-1.75"
Raven Viper Pro
Waas
Raven Smartrax
Rgl600
Phoenix Telemetry
Accuboom

*Ask about December 20202 Floater Program*
Features
Additional InformationTG7300
2012 Model
L4000 - 14' 7' Ma, #4 409
Belt Type
Foam Marker
Combo Unit
1800gal Liquid System
Agchem Booms
60/80' Booms
60" Nozzle Spacing
Single Body Nozzles
End Row Nozzles
1000/50r25 Gdy ... 1.5-1.75"
Raven Viper Pro
Waas
Raven Smartrax
Rgl600
Phoenix Telemetry
Accuboom

*Ask about December 20202 Floater Program*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone