Challenger MT865C

Challenger MT865C

Price
215,000 USD
Year
2010
Working hours
2845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT865C
Categorytractors
Serial NumberC0865ANVKG1152
Unit NumberM010688
Catalog NumberCU4254960
Manufacturing Year2010
Hours2845 h
CountryUnited States
LocationHankinson, ND
Pricing
Price Excluding Tax$215,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information16 IDLER WEIGHTS
32 FRONT WEIGHT & BRACKET
36" GEN AG BELTS
6 HYD VALVES, NO HITCH
ANTENNA SATELLITE READY
HYD IMPL PUMP 59 GPM
IMP CASE DRAIN P CPLR DBAR
INBOARD HANDRAIL
RADAR W/SLIP CONTROL
ROTATING BEACON
TRIMBLE CFX 750
ECOLOGY DRAIN
ENGINE BLOCK HEATER 120V
ENGINE SIDE SHIELDS
PIVOTING STEPS
REVERSE ALARM
SUNVISOR GP RR
DLX CAB, DXL HVAC
DLX SEAT - CLOTH
HYD DRAWBAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Dusty Schulz
Telephone:+1 701 298 1700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone