Challenger MT645C GR10526

Challenger MT645C GR10526

Price
98,000 USD
Year
2009
Working hours
3993 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT645C GR10526
Categorytractors
Serial NumberU106032
Unit NumberGR10526
Catalog NumberCU1805091
Manufacturing Year2009
Hours3993 h
CountryUnited States
LocationYuba City, CA
Pricing
Price Excluding Tax$98,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
3-POINT HITCH3-POINT HITCH
Additional InformationCHALLENGER MT645C-PFA CAB - T3
 INSTRUCTORS SEAT WITH SEATBELT
 FRONT WEIGHT CARRIER
 CVT GEARBOX - 40 KPH
 PFA FRONT AXLE - (DANA 770)
 IEGR EXHAUST
 175 L/MM (46 GPM) HYD SYS
 4 SP VLVS 46GPM 1234-E-4FT
 TIRE BRAND UNSPECIFIED
 CAT 3 FIXED TOP & LOWER LINKS
 CATEGORY 4 D-BAR&CLEVIS
 540E/1000RPM FLNGD PTO- 20SP
 STANDARD CAB WITH ISOLATION
 REAR SCREEN WASH/WIPE
 LESS FAST STEERING
 STD WIDTH PIVOTING FRONT FENDE
 DOT MATRIX INSTRUMENT PANEL
 FRONT WEIGHTS 24X45 KG
 MANL AC/TELE MRRRS/STD AIR
 MA4SS50OPTILINKQUADC1000CABCFT
 R710/70R38 R1W - SDCC
 F600/65R28 R1W - WW
 HITCH CAT. III ADJ. HEIGHT
 HD QUICK HITCH CAT 3
EIN# VG5C33
PRICE REDUCED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Clint Scholting
Telephone:+1 707 249 7821
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone