2017 Mobile Track Solutions 3630T For Sale - 222,000 USD | Cat Used
Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2017
Working hours
5,426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 843 3582
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Ziegler CAT
Categorytractors
Serial NumberMTST01051
Unit NumberQ2829
Catalog Number10137363
Year2017
Hours5,426 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax222,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Additional informationMachine sent through MTS service department for repairs August 2024.

**MTS Certified Inspected and Repaired**
180 Day Parts Warranty on all repaired items from MTS.
Work ready.
Q2829 - MTST01051 – Hours 5,426
CEM Mounting Strap replacement, Rear Deck Support Replacement- LH & RH, Rear Fender- LH,
RH Front Fender Cover ASSY, Drag Link Assembly, Valve-Water Replacement, Controller-HCC, Seat Swivel W/HDWE, TMM Cover, RH W/Latch, Hose(s) Assembly Replacements, Driveshaft Assembly, 9C-Rear Axle, (2) New Brake Rotos, HD Tension Cylinder Assembly W/Guard, Pin Cylinder, Recoated Mid-Roller, Mech Face Seal ID 88 Square, Track Guard, W A -LH, Track Guide Seals (4) Clippers, Front LH Axel Seal. 1000 PM Service @ 5,422 Hours
Product Updates
3036/3036T DEF Purge Light Upgrade, Transmission Suction Line Clamp Update, Track Tension Cover Update, Driveline Bearing Update, Articulation Grease Update, Gen 4 HYD Upgrade, Diff Lock Check Valve Replacement, Brake Caliper Seal Improvement, Steering Shaft Update

C18 ENGINE S/N N8F00794
ENGINE COMPRESSION BRAKE SYSTEM
QTY 6-STUCCHI FLAT FACE MALE CPL
QUICK HITCH DRAWBAR &HITCH PLATE
REAR TRACK ALIGNMENT GUIDES
RUETERS
TA22H TRANSMISSION S/N XMB00361
TRACK TENSION MONITORING SYSTEM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
900
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 88%
  • 64%
  • 74 PSI
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • Good
  • Good
  • GoodNew input seal at 5425 hours
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • Good
  • Good
  • Good
  • Good
undercarriage
1000
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine sent through MTS service department for repairs August 2024.
general condition
200
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering