2019 Mobile Track Solutions 3630T For Sale - 385,000 USD | Cat Used
Quick Search

Mobile Track Solutions 3630T

Mobile Track Solutions 3630T

Year
2019
Working hours
2,825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandMobile Track Solutions 3630T
Ziegler CAT
Categorytractors
Serial NumberMTST01173
Unit NumberEQ0086140
Catalog Number10077816
Year2019
Hours2,825 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax385,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Tractor typeFarm Tractor
Accessories
Quick HitchQuick Hitch
Cable/ElectricCable/Electric
Screed Type, FixedScreed Type, Fixed
EPA LabelEPA Label
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Regulatory MarkingRegulatory Marking
Differential LockDifferential Lock
Radio - AM FM CD RadioRadio - AM FM CD Radio
Additional information3 CIRCUIT 1" STUCCHI
3630T
3630T TRACKED TRACTOR
DRAWBAR-LESS QUICK HITCH ADAPT
ENGINE COMPRESSION BRAKE SYST.
INTEGRATED READ OUT
PRODUCT LINK VIMS CELLULAR PLE641 DEVICE
REAR TRACK ALIGNMENT GUIDES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • No
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
820
  • Yes
  • Yes
  • No
  • Yes
  • Na
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
1210
  • Yes
  • No
  • Yes
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
410
  • No
  • No
  • No
  • No
  • No
  • Red
  • Full
  • 85 %
  • Normal
  • None
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Na
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
620
  • No
  • No
  • Na
  • Na
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • GoodManual transmission
  • Good
steering
400
  • Na
  • Good
  • Good
  • Good
  • Good
brake
500
  • Na
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
310
  • Na
  • Good
  • Fair
  • Good
  • Good
undercarriage
1000
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
DriversGood
Front WheelsGood
Guiding GuardsGood
IdlerGood
Rear DriversGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front Inside0822305169NoNoNo
Left Rear Inside0321269435NoNoNo
Right Front Inside0222294145NoNoNo
Right Rear Inside0123623028NoNoNo
general condition
200
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • No
  • Na
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering