New Holland 1250

New Holland 1250

Price
58,941 USD
Year
2011
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland 1250
Categoryplanting equipment
Serial NumberYAS008517
Unit NumberB16993
Catalog NumberCU4516204
Manufacturing Year2011
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 58,941
Tax-
Price Including Tax-
Features
Additional InformationCase Ih 1250 Planter
Model 2011
16 Row 30"
Central Fill 60 Bu
Corn & Bean Discs
Flex Frame
Manual Shut Off
Ground Drive Type
Oem Metering Units
Trash Wheels Sunco Pin Adjust
Markers
Opener Measurement 13.75"
Yetter Angled Rubber Closing
Wheel
Seed Meter Style Pressure
Down Pressure Springs
Chain Drive For Row Unit
2-3 Pt Hitch Type
Tires 10.00-15 All 50%
Case Early Riser Iv Monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone