Ag-Chem TG9300

Ag-Chem TG9300

Price
178,443 USD
Year
2013
Working hours
2445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300LDNS41064
Unit NumberAC6519
Catalog NumberCU4401921
Manufacturing Year2013
Hours2445 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$178,443
Tax-
Price Including Tax-
Features
Additional InformationYear 2013
Combo unit
Cat C13 engine
Powershift transmission
Axle tech
Cloth seat
55g ss foam marker
Pressure washer
2400 gal ss tank
Wet boom ss tubing
Benson boom
60/80' boom
60" nozzle spacing
Single body nozzle
End row nozzles
Ss chemical eductor
Raven viper pro
Phoenix 300
Raven smarttraxx
New leader l4000 g4 14' 409 ss
S/n 128057
#4 chain
Michelin 1050/50r32
All @ 15%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone