CLAAS 585R

CLAAS 585R

Price
104,200 USD
Year
2006
Working hours
2213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClaas 585R
Categorycombines
Serial Number57600319
Unit NumberB16160
Catalog NumberCU4480019
Manufacturing Year2006
Hours2213 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 104,200
Tax-
Price Including Tax-
Features
Additional InformationLexion 585r
2006 Model
Cat C13 Engine
Auto Contour
Fixed Fdh Drive
Variable Spd Fdh Not Installed
Round Bar Concave
19x40mm Smooth Aps Grates
Loss Sensors
Hp Lateral Tilt Fdh
Electric Sieve Adjustment
Mav Chopper
Spreader
Rock Trap
Feeder House Reverser
Rwa / 4wd
Standard Grain Handling
Cloth Seat
Hid/led Lights
26' Unloading Auger
36" Camoplast Tracks ... 1 5/8"
28l-26 Firestone Tires ... 1.5"
Yield Sense Wiring
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone