Challenger MT743-B25

Challenger MT743-B25

Price
310,000 USD
Year
2018
Working hours
463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger MT743-B25
Categorytractors
Serial NumberAGCC0743HJNND1019
Unit NumberB14742
Catalog NumberCU4452441
Manufacturing Year2018
Hours463 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 310,000
Tax-
Price Including Tax-
Details
Tractor typeFarm Tractor
Features
Additional Information9.8L AGCO power engine
ACCU-VT transmisison (CVT)
25in tracks
72-120in gauge
6 hydraulic valves
power beyond
2000 lb idler weights
Leather seat
LED work lights
cab suspension
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone