CAT LIFT TRUCKS GP55N1 - LPG trucks - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

CAT LIFT TRUCKS GP55N1

CAT LIFT TRUCKS GP55N1

Year
2019
Working hours
5,248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS GP55N1
TOROMONT MATERIAL HANDLING
CategoryLPG trucks
Serial NumberAT33C90387
Unit NumberLM801199
Catalog Number10114930
Year2019
Hours5,248 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax62,867 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information219" MFH / 104.0" OALH / 56.0" FFH Triplex Mast
3 SECTION VALVE
AMBER STROBE LIGHT - MOUNTED BELOW OHG
Capacity: 12,000 lb.
DRAWBAR PIN
DUAL ELEMENT AIR CLEANER
FORKS 48"
GK45 4.5L In line 6 Cylinder Gas and LPG Engine
Inside Rear View Mirror
PREMIUM CABIN
Protection 90 Days / 500 Hours Whichever Comes First
Rear LED Stop/Tail/Back-up Combination Lights
Rear Led Working Lights
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering