Caterpillar 950H

Caterpillar 950H

Price
45,629 USD
Year
2007
Working hours
60236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950H
CategoryMisc Forklifts
Serial NumberK5K01054
Catalog NumberCU4543684
Manufacturing Year2007
Hours60236 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$ 45,629
Tax-
Price Including Tax-
Features
Additional Information18R25
54" FORKS
EMISSIONS DECAL
FORK POSITIONERS
SS
STRAIGHT MAST FORKLIFT
UNDERCARRIAGE ... APPROX. 80% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone