Caterpillar LIFT TRUCKS 2P3000_MC

Caterpillar LIFT TRUCKS 2P3000_MC

Price
18,750 USD
Year
2014
Working hours
3497 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P3000_MC
NMC
CategoryMisc Forklifts
Serial NumberAT3440197
Unit NumberEQN098218
Catalog NumberCU4429575
Manufacturing Year2014
Hours3497 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$ 18,750
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36.0" FFH TRIPLEX
3 000 LB. CAPACITY LP PNEUMATIC TIRE LIFT TRUCK
FORKLIFT PNU 3000#
K21 LE P 10001 6K44A
S/S CARR 36" CLII INTEGRAL
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
SOLID PNEUMATIC DRIVE & STEER TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone