クイックサーチ

CAT CT660S

CAT CT660S

Eメール x
名前

私のEmailアドレス:*

友だちのEメールアドレス:*

メッセージ:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
電話番号表示
基本情報
ブランドCAT CT660S
WAGNER EQUIPMENT CO.
機械カテゴリー給水車
メーカー/ シリアルナンバーTRK00152
ユニット番号522439
カタログ番号10119320
製造年2012
アメリカ
所在地Aurora、アメリカ
価格
税別価格85,000 USD
税金VAT(別)
税込み価格-
詳細
その他情報11792/ENG/03/12/24 / ML 174,717
2011 CATERPILLAR CT660S DUMP TRK
AIR CONDR AR
AIR CONDR AR (0016WKB)
ALARM AR-BACK UP
ALARM AR-BACK UP (0008WDG)
ALTERNATOR AR
ALTERNATOR AR (0008GGN)
ALUMINUM EXHAUST & ENTRY STEP
ANTENNA AR-BASE
ANTENNA AR-BASE (0008RKW)
AS IS / AS RECEIVED
AXLE AR-FRONT
AXLE AR-FRONT (0002ARU)
AXLE AR-REAR
AXLE AR-REAR (0014HRE)
AXLE AR-RR LUB
AXLE AR-RR LUB (0014WLE)
BATTERY AR
BATTERY AR (0008MML)
BEARING AR-WHL
BEARING AR-WHL (0029WLA)
BOX AR-BATTERY
BOX AR-BATTERY (0008WKH)
BRAKE AR-ABS
BRAKE AR-ABS (0004AZA)
BRAKE AR-AIR CAM
BRAKE AR-AIR CAM (0004NDH)
BRAKE AR-AIR FR
BRAKE AR-AIR FR (0004193)
BRAKE AR-AIR SYS
BRAKE AR-AIR SYS (0004091)
BRAKE AR-CHAMBER
BRAKE AR-CHAMBER (0004EVL)
BRAKE AR-CHAMBER (0004ETE)
BUMPER AR-FRONT
BUMPER AR-FRONT (0001LBC)
CAB AR
CAB AR (0016031)
CAB AR-INTERIOR
CAB AR-INTERIOR (0016VTH)
CAB AR-LK (DOOR)
CAB AR-LK (DOOR) (0016WJG)
CAB AR-STOR
CAB AR-STOR (0016UZJ)
CAB AR-SUSP (RR)
CAB AR-SUSP (RR) (0016WLD)
CLAMP AR-HTR
CLAMP AR-HTR (0016WHJ)
CLUCH AR
CLUCH AR (0011001)
COMMODITIES SURCHARGE
COMPR AR - AIR
COMPR AR-AIR
COMPR AR-AIR (0004SPM)
COMPR AR-AIR (0004WRJ)
CONN AR-TRAILER
CONN AR-TRAILER (0004619)
CONSIGNMENT / GARBIN, KURT
CONT AR-DIFF SW
CONT AR-DIFF SW (0014WBN)
CONTROL AR-PTO
CONTROL AR-PTO (0013WVD)
COOLER AR-FUEL
CROSSMEMBER AR
CROSSMEMBER AR (0001SAP)
CT660 SBA 116" BBC 6X4 AXLE
D.O.T. LIGHTING & REFLECTORS,
DRAIN AR-VALVE
DRAIN AR-VALVE (0004WWZ)
DRYER AR-AIR HTR
DRYER AR-AIR HTR (0004EBS)
ELECTRIC TARP, MUD FLAPS-2 SETS
ELECTRICAL AR
ELECTRICAL AR (0008000)
EMISSION AR
EMISSION AR (0012WZE)
EMISSION AR-FED
EMISSION AR-FED (0012VED)
END AR-FRONT
END AR-FRONT (0009ASE)
END USE: NA VOCATIONAL TRUCK
ENGINE AR-BLK
ENGINE AR-BLK (0012864)
ENGINE AR-CPRSN
ENGINE AR-CPRSN (0007SDD)
ENGINE AR-DIESEL
ENGINE AR-DIESEL (0012KWZ)
ENGINE AR-PTO (0012UBH)
ENGINE,CT13, 475HP, TIER 3
EQUIPMENT AR
EQUIPMENT AR (0012WEG)
EXHAUST AR-HGT
EXHAUST AR-HGT (0007WBU)
EXHAUST AR-SYS
EXHAUST AR-SYS (0007BJC)
EXTERIOR MIRRORS, RH/LH (4)
FAN AR-DRIVE
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
FAN AR-OVERRIDE
FAN AR-OVERRIDE (0012WBR)
FILTER AR-FUEL
FILTER AR-FUEL (0015LKU)
FIRE EXTINGUISHER, END GATE,
FITTING AR
FITTING AR (0012VBU)
FLOOR AR-COVER
FLOOR AR-COVER (0016000)
FRAME AR-RAILS
FRAME AR-RAILS (0001CDH)
FUEL COOLER (0015WCS)
GAUGE AR-AIR
GAUGE AR-AIR (0016HGN)
GAUGE AR-CLUSTER
GAUGE AR-CLUSTER (0016HBA)
GUARD AR-WHEEL
GUARD AR-WHEEL (0029WAP)
HEATER AR
HEATER AR (0016VRT)
HOOK AR-TOW
HOOK AR-TOW (0001570)
HORN AR-AIR
HORN AR-AIR (0008653)
HOSE AR-CLAMP
HOSE AR-CLAMP (0012WCG)
INSULN AR-HOOD
INSULN AR-HOOD (0009HAN)
INSULN AR-PANEL
INSULN AR-PANEL (0009HBN)
LABEL AR
LABEL AR (0010210)
LIGHT AR
LIGHT AR (0008WNH)
LIGHT AR-CLRN
LIGHT AR-CLRN (0008WNT)
LIGHTS AR
LIGHTS AR (0008WVR)
MIRROR AR
MIRROR AR (0016SKV)
MOTOR AR-STG
MOTOR AR-STG (0008WXG)
Online Owner's Manual
PAINT AR-CLASS
PAINT AR-CLASS (0010769)
PAINT AR-SCHEMATIC
PAINT AR-SCHEMATIC (0010060)
PAINT AR-TYPE
PAINT AR-TYPE (0010761)
PIPE AR-TAIL
PIPE AR-TAIL (0007MAS)
POWER AR-SOURCE
POWER AR-SOURCE (0008718)
POWER AR-SOURCE (0008WCK)
RADIATOR - ALUMINUM
RADIO AR AM-FM
RADIO AR (0008RKX)
RECOVERY TOW HOOKS, FRONT
ROCK BODY
SBA 116' BBC 6X4 AXLE
SEAT AR VINYL
SEAT AR (0016RAC)
SEAT AR-DRIVER VINYL SUPS
SEAT AR-DRIVER (0016JPC)
SHIELD AR -DUST (0004WDM)
SHIELD AR-DUST
SHIELD AR-DUST (0004WBX)
SHIFT AR-CONTROL
SHIFT AR-CONTROL (0013902)
SHOCK ABS AR-FR
SHOCK ABS AR-FR (0003703)
SHOCK ABS AR-RR
SHOCK ABS AR-RR (0014WBV)
STANDARD DISPLAY W/GAUGE CLUSTER
STANDARD FREIGHT CHARGE
STEERING AR-COL
STEERING AR-COL (0005710)
STEERING AR-GEAR
STEERING AR-GEAR (0005PTB)
STEERING AR-WHEEL
STEERING AR-WHEEL (0005WBH)
SUNSHADE AR
SUNSHADE AR (0016XWE)
SUSPENSION AR-FR
SUSPENSION AR-FR (0003ACP)
SUSPENSION AR-RR
SUSPENSION AR-RR (0014ULY)
SUSPENSION AR-RR (0014WAL)
SWITCH AR-EXH
SWITCH AR-EXH (0007WZX)
SWITCH AR-TGL
SWITCH AR-TGL (0008XCC)
SWITCH AR-TURN
SWITCH AR-TURN (0008WEZ)
TANK AR-FUEL
TANK AR-FUEL (0015SHC)
TIRE - FRONT:7792545416_I
TIRE - REAR:7372135418_I
TRAILER AR-CONN
TRAILER AR-CONN (0008554)
TRANSMISSION, CX31, 4F-1R
VALVE AR-SHUTOFF
VALVE AR-SHUTOFF (0016564)
WHEEL AR-FRONT
WHEEL AR-FRONT (0027DMY)
WHEEL AR-REAR
WHEEL AR-REAR (0028DMB)
WHEELBASE AR
WHEELBASE AR (0001WVS)
WINDOW AR-POWER
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR
WINDOW AR-REAR (0016VZA)
WINDSHIELD AR
WINDSHIELD AR (0016WKS)
WIRING AR-BODY
WIRING AR-BODY (0008HAE)
XMSN AR-AUTO.
XMSN AR-AUTO. (0013CZZ)
XMSN AR-AUTO. (0013WCU)
XMSN AR-OIL
XMSN AR-OIL (0013WLM)
整備
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications エンジン仕様 革新的なジェネレータセットサイジングソフトウェア
Safety Services 安全サービス ゼロインシデントのパフォーマンスに関する最新のテクノロジーと業界のベストプラクティス
Power Systems パワー・システム 最も重要なニーズは最も厳格な基準で満たされました
New Equipment 新しい機器 工場フロアからの耐久性と信頼性の高い機器
Financial Services 金融サービス Cat Financialで仕事中の機器を素早く手に入れよう
Cat Parts Cat®パーツ 世界中のキャットディーラーのサポート、24時間365日のご注文が可能です