*352 08 EXCAVATOR
*BEACON SOCKET
*CAB MOUNT, ROPS
*CAB, DELUXE
*COMMON ARR
*COUNTERWEIGHT STD, 21,605LBS
*COVER, REAR HEADER
*DRINK HOLDER
*FAN, REVERSE
*FILM, EMC
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, FG
*GUARD, SWIVEL (FG)
*INTEGRATED RADIO, W/O DAB
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MAIN HARNESS, HRC, NG CAB
*MONITOR, 10"
*MUFFLER COVER
*PEDAL, STRAIGHT TRAVEL
*RECEIVER, BLUETOOTH
*ROLLER, SINGLE FLANGE, FG
*SOUND SUPPRESSION
*TRAVEL, ALARM
*UPPER FRAME, STD
BOOM, REACH 22'8''
CAMERA, REAR + RH VIEW
COLD START, ETHER
CONTROL, CAT PIN GRABBER CPLR
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, W/O RADIATOR SCREEN,STD
EARTHWORKS READY)
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDING SEGMENTED
HEATER, JACKET WATER
HYDRAULIC PKG, ADV
IDLER, STD
LANE 3 ORDER
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM, RH / LH
LINE,COOLING,W/O INLET AIR HTR
LINES, HP, R12'10" STICK
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT TB W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, STD
NO STORAGE PROTECTION
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PRICED 11/26/23 KR (CF
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
SENSOR, ENGINE OIL LEVEL
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" TB
SUN SCREEN, REAR
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
UPPER COVER, STD
WIPER, RADIAL W/LOWER |