クイックサーチ

CAT 340 CF

CAT 340 CF

製造年
2024
使用時間数
h
Eメール x
名前

私のEmailアドレス:*

友だちのEメールアドレス:*

メッセージ:

WHEELER MACHINERY CO.
Vernal, UT
基本情報
ブランドCAT 340 CF
Wheeler Machinery Co.
機械カテゴリー大型油圧ショベル12t以上(パワーショベル・ユンボ)
メーカー/ シリアルナンバーEFH20055
ユニット番号AA010552
カタログ番号10121508
製造年2024
使用時間数35 時間 h
アメリカ
所在地Vernal、アメリカ
価格
税別価格482,000 USD
税金VAT(別)
税込み価格-
詳細
その他情報*340 08 EXCAVATOR ARRANGEMENT
*BEACON SOCKET
*BEARING, SWING STD
*CAB MOUNT, ROPS
*CIRCUIT, COMBINED
*COMMON ARRANGEMENT
*COUNTERWEIGHT, 14,990LBS
*COVER, REAR HEADER
*DRINK HOLDER
*FRAME, SWING, STD
*GUARD, BOTTOM HD
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR HD
*LIGHT, CHASSIS
*LINES, A/C
*LINES-MAKE UP, TCS
*MACHINE ECM
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS
*ROLLER, STD
*SENSOR, PRESSURE, EOU
*STORAGE BOX, STD
*TRAVEL, ALARM
*VALVE, FINE SWING
*VALVE, HYDRAULIC TCS HL
*WIRING, 340 HRC DX/PREMIUM
*WIRING, PRODUCT LINK ELITE
BATTERY, COLD WEATHER
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4",EOU
CAB, DELUXE
CAMERA, REAR + RH VIEW
CONTROL, QC
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, RADIATOR W/O SCREEN
ETHER STARTING AID
FAN, REVERSE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FILM,EXTERIOR,ANSI
GRADE 2D ASSIST & PAYLOAD
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GUARD, TRACK GUIDE SEGMENTED
HYD PKG, HL ADV 2WAY
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINE,COOLING,W/O INLET AIR HTR
LINES, DRAIN, PG QC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PRICED NEW 03/14/24 EK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
SENSOR, ENGINE OIL LEVEL
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" DB, EOU
STORAGE PROTECTION (EXPORT)
SWITCH, DISCONNECT W/O JS
TRACK, 33" TG
UC, LONG WIDE
WIPER, RADIAL W/O LOWER
整備
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications エンジン仕様 革新的なジェネレータセットサイジングソフトウェア
Safety Services 安全サービス ゼロインシデントのパフォーマンスに関する最新のテクノロジーと業界のベストプラクティス
Power Systems パワー・システム 最も重要なニーズは最も厳格な基準で満たされました
New Equipment 新しい機器 工場フロアからの耐久性と信頼性の高い機器
Financial Services 金融サービス Cat Financialで仕事中の機器を素早く手に入れよう
Cat Parts Cat®パーツ 世界中のキャットディーラーのサポート、24時間365日のご注文が可能です