ANTIFREEZE, -50C (-58F)
BATTERIES, 4
BUCKET-HD, 54" 1.81 YD3
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
GRADE SENSOR, R9'6"/9'8" STICK
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, JOYSTICK
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, DRAIN, PG QUICK COUPLER
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |