*317 07 HEX
*BATTERIES, 2
*BOOM, W/ EOU MOUNTS
*BOTTOM GUARD, STANDARD
*CAB, DELUXE
*CAMERA, 360 VISIBILITY
*CAT GRADE, 2D
*CIRCUIT, COMBINED
*COMMON ARRANGEMENT
*CONTROL, QC PIN GRABBER
*COUNTERWEIGHT, 7870LB
*CYLINDER, BOOM, W/O BLCV
*CYLINDER, BUCKET
*CYLINDER, STICK, W/O SLCV
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*ENGINE HOOD
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FINE SWING
*GRADE SENSOR, 1 PC BOOM
*GRADE SENSOR,9'6" STICK
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDING, CENTRE
*GUARD, TRAVEL MOTOR
*HYDRAULIC PKG, COMB,ONE SLIDER
*JOYSTICKS, VERTICAL SLIDER
*LIGHTS, BOOM LH 1P
*LIGHTS, BOOM RH 1P
*LIGHTS, CAB, W/RAIN PROTECTOR
*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER
*LINES, CYLINDER BOOM W/O BLCV
*LINES, HIGH PRESSURE BOOM
*LINES, HP, 9'6" STICK
*LINES, QC, 9'6" STICK
*LINES, QUICK COUPLER BOOM
*LINKAGE, BKT 315 GRADE W/O EYE
*MACHINE ECM
*MONITOR, 10"
*NETWORK MANAGER, STD
*PEDAL, STRAIGHT TRAVEL
*PROD LINK, PLE643/PLE743 RADIO
*RADIO MODULE, PL243 CELLULAR
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*STICK, R9'6" W/ EOU MOUNTS
*SUPPORT, LINES AUXILIARY
*SWING FRAME, STD
*TRACK, 24" TG
*TRAVEL ALARM
*UNDERCARRIAGE, LONG
*UPPER COVER, STD
*VALVE, HYDRAULICS, TCS
*WASHER RADIAL WIPER
*WIRING, PL243/PL083
COUPLER, PG W/O PINS 316
FIXTURE, BUCKET LINKAGE
FULL ROTATION THUMB COMPATIBLE
INSTRUCTIONS, ENGLISH
LINES, CONNECTOR, PIN GRABBER
Online Owner's Manual
PIN GROUP, SPARE
THUMB GROUP
W/ PIN GRABBER CPLR AND 36" BKT |