(2)1400 CCA BATTERIES /145A SYS
* PAINT DEFECT ON MOST OF BODY
2-12V PWR PORTS, TOOL BOX,
2018 CATERPILLAR 966M LOADER
2278 BW 2/29/24
7"COLOR LCD MONITOR W/EMS,MIC
AIR INLET STANDARD, RAIN CAP
AM-FM, BLTH RADIO, DOME LIGHT,
AS IS / AS RECEIVED
AXLES, AUTO DIFF F/R, ED, AOC
BUCKET-GP, 127" 5.50YD3 (QC)
CAB, DELUXE,AC,HEAT,DEF,ROPS
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
DIFFERENTIAL LOCL/UNLOCK, LS
EH CONTROLS,JOYSTICK & PEDALS
ENGINE,C9.3, 276HP, TIER 4 SV
EPA LABEL, STEER,S.T.I.C,
FAN, STANDARD
FENDERS, BASIC +
GP BOOM W/Z-BAR, WET DISC BRAKES
GRAB IRONS,EXTERIOR MIRROS RH/LH
GUARD, POWERTRAIN
HOOD,NON-METALLIC (PAINT DAMAGE)
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
REARVIEW MIRRORS, FLOOR MAT,
REGIONAL PACKAGE, AM-N
RIDE CONTROL, LOAD SENSING,
SEAT,CLOTH SUSPENSION W/3" BELT
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2,L3 @83%
TRANSMISSION, PWR SF F4-R4
TRAVEL ALARM, SMV SIGN,
VANDALISM PROTECTION, SUN VISOR,
WASHER-WIPERS, TOW HITCH & PIN, |