LANE 2 ORDER
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
ROLL ON-ROLL OFF
*CAB, DELUXE
*COOLING, HIGH AMBIENT
THUMB)
STICK, R9'6"
CONTROL, QC
LINES, QC, R9'6" STICK
LINES, HP, R9'6" STICK
*MACHINE ECM
*LINES, FRONT, STD
*BEARING, SWING, STD
*FINE SWING
*BATTERIES, 2
*FRAME, SWING, SEMI HD
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*FILM, OPERATING PATTERN, 2WAY
*COUNTERWEIGHT, 9,260LB
*VALVE, HYDRAULIC, TCS, HL
*LINES, MAKE UP, TCS
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
*GUARD, SWIVEL, STD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
LINES, DRAIN, PG QUICK COUPLER
GRADE SENSOR, REACH BOOM
BOOM, REACH 18'8"
HYDRAULIC PKG, COMB ADV
*LIGHT, CHASSIS
*COMMON ARRANGEMENT
*MONITOR, 10"
LIGHTS PKG, BOOM LH & RH
*WIRING, PRODUCT LINK ELITE
TIP, PENETRATION PLUS ADVANSYS
*CIRCUIT, COMBINED, ADV
*RETURN PIPE, TCS/TCS MP
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*SWING DRIVE
PROD LINK, PLE643/PLE743 RADIO
*LINES, AIR CONDITIONER
JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR
*TRAVEL, ALARM
FILM, EXTERIOR, ANSI
*UC, LONG W/HD ROLLER
*320 07 EXCAVATOR ARRANGEMENT
CAMERA, REAR & RH VIEW
GUARD, TRACK GUIDE, SEGMENTED
TRACK, 31" TG
CYLINDER, BKT, B1
GUARD, TRAVEL MOTOR, HD
GRADE SENSOR, R9'6"/9'8" STICK
INSTRUCTIONS, ENGLISH
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
GUARD, BOTTOM, HD
STORAGE TRAY
SUCTION LINE, PUMP, STD
CYLINDER, STICK
LINKAGE, BKT, B1 W/EYE GRADE
FILM, EMC
FILM, INTERIOR, ANSI
FILM, ROPS
INTEGRATED RADIO, W/O DAB
LIGHTS, CAB, W/O 360
NETWORK MANAGER, STD
PRICED 04/03/23 DA (CF
FILM, STICK WARNING, ANSI |