CAT RM300 - stabilizzatrici/rigeneratrici - Attrezzature Da Costruzione - CATERPILLAR WORLDWIDE
Ricerca rapida

CAT RM300

CAT RM300

Anno
2006
Ore di utilizzo
14.556 h
Video di CAT RM300
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

HOLT CAT
Princeton, TX
+1 7262167607
Mostra telefono
Informazioni base
MarchioCAT RM300
HOLT CAT
Categoriastabilizzatrici/rigeneratrici
Numero di serieBWR00286
Stock interno nr.CES002823
Numero di catalogo10185065
Anno di costruzione2006
Ore di utilizzo14.556 h
PaeseStati Uniti d'America
Ubicazione della macchinaPrinceton, Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)40.000 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Accessori
Livello di emissioni - EPA - EPA Tier 3Emissions Level - EPA - EPA Tier 3
Livello di emissioni - EU - EU Stage IIIAEmissions Level - EU - EU Stage IIIA
Stato normativo - EPA/CARB/EU/ChinaRegulatory Status - EPA/CARB/EU/China
Struttura ROPS - ApertoROPS - Open
Altre informazioniOnline Owner's Manual
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
230
  • SOME DENTS ON FRONT BUMPER AREA. DAMAGED REAR COVER
  • BuonoOPERATOR PLATFORM CAN SLIDE TO THE LEFT AND RIGHT
  • SufficienteWARPED- BOTTOM STRAP AREA
  • SufficienteROUGH PAINT
  • SufficienteDENTS ON GRILL
  • Buono
elementi per la sicurezza
320
  • BuonoOPERATIONAL
  • Buono
  • SufficienteNO MIRRORS
  • BuonoTWO BRACKETS WELDED ON THE TOP
  • SufficienteEXPIRED.
indicatori, cabina dell'operatore, console
020
  • No
  • SEAT CUSHION IS BAD. SEAT SUSPENSION HAS SOME WOBBLE AND ROTATION DOESNT LOCK PROPERLY. WORN OUT WRIST PAD. MISSING STEERING WHEEL CENTER COVER.
  • SufficienteSOME OF THE GAUGES HAVE WATER CONDENSATION BEHIND THE GLASS.
  • SufficienteWORN
motore
200
  • OK
  • ENGINE STARTS AND OPERATES. EXCESSIVE WHITE SMOKE ON FIRST START. OIL LEAKS AROUND THE OIL PAN AND FRONT AREA. LOOKS LIKE IT HAD AN EXHAUST LEAK- SOOT EVERYWHERE.
  • Buono
  • Buono
circuito di raffreddamento
400
  • COOLANT LOOKS VERY LIGHT ORANGE.
  • Buono
  • Buono
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
320
  • ENGINE LIGHT CAME ON DURRING OPERATION BUT IT WENT AWAY. I COUDNT DUPLICATE AGAIN.
  • BuonoOPERATIONAL
  • Buono
  • SufficienteMISSING REAR WORK LIGHTS. SERVICE BRAKE LIGHTS INOP.
  • BuonoOPERATIONAL
  • SufficienteSOME LOOSE WIRES AROUND
trasmissione
200
  • MACHINE OPERATES ON SPEEDS. MACHINE OPERATES ON BOTH WORK AND HIGHWAY MODES.
  • Buono
  • Buono
impianti idraulici
160
  • SOME OIL LEAKS AROUND LINES, PUMP AND VALVES.
  • IMPLEMENTS OPERATE OK BUT LIFT CYLINDERS MOVE DOWN TOO SLOW. HYD OIL LEAKS AROUND.
  • FRONT STEERING CYLINDERS SEEPING OIL. NO STEERING MODES. FRONT AND REAR WHEELS STEER OK.
  • SufficienteWEAR ON P/B
  • SufficienteSOME ROUGH LINES.
  • SufficienteBENT RIGHT CYLINDER STEEL LINE
  • SufficienteLIFT CYLINDERS MOVE EXCESSIVELY TOO SLOW WHEN GOING DOWN. MOVING UP THEY OPERATE OK.
  • SufficienteSOME OIL LEAKS AROUND
  • Buono
  • SufficienteWEAR ON P/B
lama
  • DENTS ALL AROUND MIXING CHAMBER. DENTS ON REAR DOOR. WEAR ON MIXING CHAMBER LINKAGE P/B. FRONT DOOR IS PERMANENTLY OPEN. WEAR ON ALL CYLINDER P/B. SOME WEAR ON BITS.
pneumatici
  • 28L-26
  • REAR TIRES ARE TWO DIFFERENT SIZES.
  • L: 460/85R30 R: 480/70R30
Marca/Numero di serie Profondità battistrada in 1/32" % durata residua Ricostituito Tagli/pezzi battistrada Sezione tagli laterali
FRONT LEFTPRIMEX6389NoNoNo
FRONT RIGHTPRIMEX6389NoNoNo
REAR LEFTBKT5278NoNoNo
REAR RIGHTGRI4773NoNoNo
commenti, vari riparazioni, considerazioni generali
  • NO BOOKS
  • ENGINE STARTS AND OPERATES. EXCESSIVE WHITE SMOKE ON FIRST START. OIL LEAKS AROUND THE OIL PAN AND FRONT AREA. LOOKS LIKE IT HAD AN EXHAUST LEAK- SOOT EVERYWHERE.
  • MACHINE OPERATES ON SPEEDS. MACHINE OPERATES ON BOTH WORK AND HIGHWAY MODE.
  • FRONT STEERING CYLINDERS SEEPING OIL. NO STEERING MODES. FRONT AND REAR WHEELS STEER OK. REAR WHEEL STEERING DOESNT CENTER AUTOMATICALLY.
  • IMPLEMENTS OPERATE OK BUT LIFT CYLINDERS MOVE DOWN TOO SLOW. HYD OIL LEAKS AROUND. LOW HYD OIL LEVEL
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7