CAT RM300 - stabilizzatrici/rigeneratrici - Attrezzature Da Costruzione - CATERPILLAR WORLDWIDE
Ricerca rapida

CAT RM300

CAT RM300

Anno
2009
Ore di utilizzo
8.745 h
Video di CAT RM300
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

HOLT CAT
Princeton, TX
+1 7262167607
Mostra telefono
Informazioni base
MarchioCAT RM300
HOLT CAT
Categoriastabilizzatrici/rigeneratrici
Numero di serieBWR00423
Stock interno nr.CES002824
Numero di catalogo10185100
Anno di costruzione2009
Ore di utilizzo8.745 h
PaeseStati Uniti d'America
Ubicazione della macchinaPrinceton, Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)65.000 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Accessori
Livello di emissioni - EPA - EPA Tier 3Emissions Level - EPA - EPA Tier 3
Livello di emissioni - EU - EU Stage IIIAEmissions Level - EU - EU Stage IIIA
Stato normativo - EPA/CARB/EU/ChinaRegulatory Status - EPA/CARB/EU/China
IlluminazioneLighting
Struttura ROPS - ChiusoROPS - Enclosed
Radio - Radio AM FMRadio - AM FM Radio
Altre informazioniOnline Owner's Manual
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
240
  • FUSE BOX IS MISSING COVER- BROKEN. DENTS ON FRONT BUMPER. BENT HOOD SCREEN. DAMAGED REAR COVER
  • SufficienteTWO HOLES DRILLED IN CAB FRAME- RIGHT REAR
  • Buono
  • SufficienteBENT HANDRAILS
  • SufficienteROUGH PAINT AREAS
  • Buono
  • SufficienteDAMAGED LADDERS AND STEPS- BOTH SIDES
elementi per la sicurezza
311
  • ENGINE STARTS WITH PARKING BRAKE OFF.
  • BuonoOPERATIONAL
  • Buono
  • ScarsoNO MIRRORS
  • Buono
  • SufficienteEXPIRED
indicatori, cabina dell'operatore, console
350
  • No
  • STEERING WHEEL TILT INOP. MISSING CENTER COVER. HEADLINER IS WORN OUT. INSULATIONS AROUND THE CAB ARE WORN OUT. WORN AND TORN FLOOR MATT
  • DAMAGED RIGHT SIDE CAB DOOR ASSEMBLY AND GLASS. DENTS ON DOOR FRAME. MISSING COVER
  • SufficienteA/C DOESNT OPERATE PROPERLY. BROKEN VENT LOUVER
  • Buono
  • BuonoOPERATIONAL
  • SufficienteDOESNT BLOW WARM/HOT AIR
  • BuonoOPERATIONAL
  • SufficienteTWO FRONT LIGHT MOUNTING BRACKETS ARE DAMAGED. TWO FRONT WORK LIGHTS INOP. MISSING RIGHT REAR WORK LIGHT. BLINKERS INOP. SERVICE BRAKE LIGHTS INOP. DAMAGED SIDE MARKERS.
  • SufficienteOPERATIONAL- STEERING MODE SWITCH IS WORN OUT
  • SufficienteWORN OUT WIPER BLADES
motore
200
  • OK
  • ENGINE STARTS AND OPERATES PROPERLY- OIL LEAKS AROUND OIL PAN AND ALL OVER THE RIGHT SIDE.
  • Buono
  • Buono
circuito di raffreddamento
400
  • Buono
  • Buono
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
310
  • BuonoOPERATIONAL
  • Buono
  • BuonoOPERATIONAL
  • SufficienteSOME LOOSE WIRES
trasmissione
200
  • TRANSMISSION OPERATES ON ALL SPEEDS. BOTH WORK AND HIGHWAY SPEED MODES ARE OPERATIONAL.
  • Buono
  • Buono
impianti idraulici
340
  • SOME OIL LEAKS AROUND. LEAKS UNDER THE CAB AREA.
  • IMPLEMENTS OPERATE OK- SOME OIL LEAKS AROUND
  • MACHINE STEERS ON ALL STEERING MODES EXCEPT FOR ONE. REAR WHEEL STEERING MODE INOP. LEFT FRONT STEERING CYLINDER IS LEAKING OIL
  • SufficienteSOME WEAR ON P/B
  • SufficienteSOME ROUGH LINES
  • SufficienteWEAR ON P/B
  • Buono
  • BuonoLEAKS AROUND
  • Buono
  • SufficienteWEAR ON P/B. LEAKING OIL
lama
  • DENTS ALL AROUND MIXING CHAMBER. DENTS ON FRONT/REAR DOORS. TILT CYLINDER LEAKING OIL AND WEAR ON P/B. FRONT/REAR DOOR CYLINDERS SEEPING OIL AND WEAR ON P/B. SOME WORN AND BROKEN BITS. SOME BROKEN ADAPTERS. WEAR ON MIXING CHAMBER LINKAGE P/B.
pneumatici
  • 28L-26
  • 18.4-30
Marca/Numero di serie Profondità battistrada in 1/32" % durata residua Ricostituito Tagli/pezzi battistrada Sezione tagli laterali
FRONT LEFTPRIMEX LOG MONSTER5985NoNo
FRONT RIGHTMAXAM MS931 LOGXTRA6485NoNo
REAR LEFTGALAXY EARTH PRO R-14280NoNo
REAR RIGHTGALAXY EARTH PRO 453675NoNoNo
commenti, vari riparazioni, considerazioni generali
  • OMM IS WORN OUT AND TORN- MISSING PAGES.
  • ENGINE STARTS AND OPERATES PROPERLY- OIL LEAKS AROUND OIL PAN AND ALL OVER THE RIGHT SIDE.
  • TRANSMISSION OPERATES ON ALL SPEEDS. BOTH WORK AND HIGHWAY SPEED MODES ARE OPERATIONAL.
  • IMPLEMENTS OPERATE OK- SOME OIL LEAKS AROUND
  • MACHINE STEERS ON ALL STEERING MODES EXCEPT FOR ONE. REAR WHEEL STEERING MODE INOP. LEFT FRONT STEERING CYLINDER IS LEAKING OIL
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7