2013 CATERPILLAR 980K LOADER
25074/02/06/24
4-1000CCA BATTERIES,150A SYSTEM
AS IS / AS RECEIVED
AXLE OIL COOLER READY
AXLES, OPEN/OPEN, ED, AOC RDY
BUCKET-GP, 7.50 CYD
COLD START PACKAGE (120V)
COOLING, HIGH AMBIENT
COUNTERWEIGHT,RECOVERY HITCH/PIN
CUTTING EDGE, BOLT-ON
ECOLOGY DRAINS
EH LIFT & TILT CONTROLLER,
ENCLOSED CAB W/AC,HEAT,DEF,ROPS,
ENGINE COOLANT HEATER
ENGINE,C13, 369HP, TIER 4 INT
ENGINE-EIS, TRAVEL ALARM,
EXTERIOR MIRRORS, RH/LH,
FAN PUMP BYPASS
FLOOR MAT, HEADLINER, GP BOOM,
FUEL SYSTEM, FAST FILL
FULL IBS BRAKES, TOOL BOX,
GRAB IRONS, WASHER-WIPERS,2 SPD
HYDRAULICS, 2V
LCD INSTRUMENT PANEL W/EMS
LIGHTING,WORK(4),ROADING (2)
LOAD SENSING STEERING,HYDRAULICS
Online Owner's Manual
OPEN FRONT DIFFERENTIALS
OPEN REAR DIFFERENTIALS
POWER CORD FOR ENG COOL HEAT
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM CD/MP3 BLUETOOTH
RADIO, CB (READY)
REARVIEW CAMERA, FENDERS,STEEL,
REGIONAL PACKAGE ADSD-N
SEAT BELT, 3" WIDE
SEAT,AIR COMFORT CLOTH, 12V PORT
SLIDING SIDE WINDOWS, MUD FLAPS,
SMV SIGN, RIDE CONTROL,2V
SUN VISOR, FRONT, DOME LIGHT,
TIRES, 29.5R25 * VJT BS L3
TRANS, STANDARD LOCK-UP TC
TRANSMISSION PUMP BYPASS
TRANSMISSION, PWR SF F4-R4 W/VSC
TWO ADDITIONAL BATTERIES
WEIGHT MANAGEMENT SYSTEM |