2019 CATERPILLAR 938M LOADER
4549 GD 3/12/24
ADAPTER GROUP
ANTI-THEFT SYSTEM, TRAVEL ALARM
AS IS / AS RECEIVED
AUTO EIS, EXT MIRRORS, RH/LH
BUCKET-FF, 3.2 YD3, PO,(WORN)
CAB,DELUXE AC,HEAT, DEFROST,ROPS
CAMERA, REAR VIEW
CTWT, STD,3064LBS, 5PCS
DIFFERENTIAL,LIMITED SLIP REAR
DISC BRAKES, AM-FM/CD RADIO,BLTH
DOME LIGHT, SMV SIGN
ENGINE, 938
ENGINE,C7.1, 184HP, TIER 4
ENVIRONMENT, STANDARD
FENDERS, STANDARD STEEL & POLY
GUARD, POWERTRAIN, LOWER
HYDRAULICS, 2V, CPLR READY, SL
HYDRAULICS, STANDARD ... 42 GPM
JUMPER LINES, NONE
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, NONE
LOAD SENSING,2-12V PORT, CAB
Online Owner's Manual
POWER,RIMPULL,CREEPER CONTROLS
PRODUCT LINK, CELLULAR PL641
RECOVERY HITCH & PIN, CE PLATE
RV-MIRROR, HEADLINER, GRAB IRONS
SEAT MOUNTED JOYSTICK CONTROLS
SEAT, DELUXE W/3" BELT
SEGMENT GROUP
STANDARD LIFT, Z-BAR GP-BOOM,
STANDARD RADIO (12V), DUAL USB
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3 ...40%
TOOLBOX AUX
TOOTH GROUP
TRANSMISSION,AUTO-SHIFT F4-R4
TRAVEL ALARM,FLOOR MAT,EPA LABEL
VALVE GP, FAN BYPASS HIGH ALT
WASHER-WIPERS, RR-WINDOW DEFROST
WEATHER, THERMAL BYPASS 120V |