(6) TIE DOWN POINTS, HEADLINER
2 SPEED TRAVEL,SLIDING WINDOWS
2018 CATERPILLAR 259D CT LOADER
5100/07/27/23
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 74" VERIFIED
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASE
DOOR, CAB, POLYCARBONATE, WIPER
DUAL SELF LEVELING (ILEV)
ENGINE,C3.3B, 74HP, TIER 4
EPA LABEL, FLOOR MAT, DOME LIGHT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW ... GPM
INCLUDES: STEEL EMBEDED (NEWER)
KIT, RADIO, AM/FM/BLUETOOTH IN
LIFTING EYES, FOUR POINT
LIGHTS, LED, (4) WORK
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PILOT ADJ. JOYSTICK CONTROLS
PRODUCT LINK, CELLULAR PL641
PROVIDES LOWER GROUND
QUICK COUPLER, HYDRAULIC
RADIO READY
REARVIEW MIRROR, 12V ACC SOCKET,
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED W/AC,HEAT,DEF(C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SUBBER TRACK W/BAR TREAD
TRACK,RUBBER,400MM(15.7 IN)BAR
TRACTION IN SNOW. 69" WIDTH
TRAVEL ALARM-(NON-OP) |