Caterpillar TH407

Caterpillar TH407

Prezzo
30.000 USD
Anno
2011
Ore di utilizzo
7270 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaCaterpillar TH407
Categoriamovimentatori telescopici
Numero di serieTBY01287
N. stockEQN115026
Numero di catalogoCU4550176
Anno di costruzione2011
Ore di utilizzo7270 h
PaeseStati Uniti d'America
Ubicazione della macchinaDoniphan, NE
Prezzo
Prezzo (IVA esclusa)$ 30.000
IVA-
Prezzo (IVA inclusa)-
Features
Accessori
BEACONBEACON
Altre informazioni125HP ENGINE
460/70 MICHELIN TIRES
48" FORKS
50" STD CARRIAGE
BLOCK HEATER
DUAL BATTERIES
FENDERS
HYDRAULIC COUPLER
MA4
MECH TOW HITCH
PRE-AIR CLEANER
REV. FAN
ROAD LIGHTS
TH407
Condizioni
Buono
Sufficiente
Scarso
  • caratteristiche generali
  • elementi per la sicurezza
  • indicatori, cabina dell'operatore, console
  • motore
  • circuito di raffreddamento
  • trasmissione
  • sterzo
  • freno
  • impianti idraulici
  • riduttori finali
  • pneumatici
caratteristiche generali
  • Could not run the machine, it is in the shop for repairs to the left rear final drive and locked and tagged out
  • BuonoCab condition - Good condition
  • SufficienteThe paint has scratches
  • SufficienteHood/Grill/Fenders - The hood is broke, and the finger guard for the engine fan is missing
  • SufficienteGuards/Covers/Steps - Fair condition - The cab steps are bent
elementi per la sicurezza
  • SufficienteThe front windshield is broke and the lower door glass has been replaced with a piece of sheet metal
indicatori, cabina dell'operatore, console
  • Cab type - Enclosed ROPS
  • SufficienteCould not run the machine, it is the shop for repairs to the left rear final drive and is locked and tagged out.
  • BuonoDoors - Good condition
  • BuonoThe heater/air conditioner controls are popped out of place and one of the control knobs is missing
  • SufficienteThe seat cushion is torn
motore
  • NoCould not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
circuito di raffreddamento
  • Coolant leaks - No - The reversing fan air compressor mounting bracket is broke and the pump is held with zip ties / Coolant levels - Good
trasmissione
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
  • 4 wheel drive / Powershift transmission
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
sterzo
  • Steering Wheel Play - Could not run the machine, it is in the shop for repairs to the left rear final drive and is locked and tagged out
freno
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
impianti idraulici
  • Cylinder rods - Good condition / Hydraulic leaks - No
  • Buono
  • Buono
riduttori finali
  • Could not run the machine, it is in the shop for repairs to the left final drive is locked and tagged out
  • Final drives - Fair condition - The left rear final drive failed, needs a new housing, gears and axle shaft
pneumatici
  • Michelin - 460/470R24
Marca/Numero di serie Profondità battistrada in 1/32" % durata residua Ricostituito Tagli/pezzi battistrada Sezione tagli laterali
Anteriore sinistro60
Posteriore sinistro55
Anteriore destro60
Posteriore destro60
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
NMCVedi inventarioSitowebSeleziona contatto
Rory Whaley
Telefono:+1 402 402 7408103
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente